2HP..1440RPM.182.DP./220-240V.1PH.50HZ.CONT.NOT.40C.1.15SF.RIGID..C182K14DB1
2HP..1440RPM.182.DP./220-240V.1PH.50HZ.CONT.NOT.40C.1.15SF.RIGID..C182K14DB1
Part#: 130262.00
Catalog#: 130262.00
Model#: C182K14DB1A
Weight: 71 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 220-240 V |
Speed | Speed: 1440 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TZ | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 11.4 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: L |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY |
Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TZ |
Synchronous RPM | Synchronous RPM: 1500 rpm | Frequency | Frequency: 50 Hz |
Voltage | Voltage: 220-240 V | Current | Current: 11.4 A |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1440 rpm |
Connection Drawing | Connection Drawing: 005018.06 | Outline Drawing | Outline Drawing: OL130262 |
Weight | Weight: 71.00 LB | UPC | UPC: 722856214973 |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!