2HP..1740RPM.184.TEFC./230V.1PH.60HZ.CONT.AUTOMATIC.40C.1.15SF.RIGID..N184K17FB9H
2HP..1740RPM.184.TEFC./230V.1PH.60HZ.CONT.AUTOMATIC.40C.1.15SF.RIGID..N184K17FB9H
Part#: 131162.00
Catalog#: 131162.00
Model#: N184K17FB9H
Weight: 75 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 79.3 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 8.2 A | Power Factor | Power Factor: 99 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 1.125 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 8.2 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Connection Drawing | Connection Drawing: 005056.49 | Outline Drawing | Outline Drawing: OL131162 |
Voltage | Voltage: 230 V | Output KW | Output KW: 1.5 kW |
Output HP | Output HP: 2 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 79.3 % | Packaged Length | Packaged Length: 22.00 IN |
Weight | Weight: 75.00 LB | UPC | UPC: 722856217189 |
Packaged Width | Packaged Width: 18.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 18.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.40 | 25%: 3.10 | 50%: 4.80 | 75%: 6.70 | 100%: 8.30 | 125%: 10.90 | 150%: 13.30 |
% of Rated Load: Rated Output (KW) | 0%: 0.27 | 25%: 0.70 | 50%: 1.08 | 75%: 1.50 | 100%: 1.89 | 125%: 2.40 | 150%: 2.94 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 54.8 | 50%: 70.5 | 75%: 75.6 | 100%: 79.3 | 125%: 77.4 | 150%: 75.2 |
% of Rated Load: Power Factor (%) | 0%: 82.3 | 25%: 97.5 | 50%: 97.5 | 75%: 97.1 | 100%: 99.0 | 125%: 95.7 | 150%: 96.0 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,788 | 50%: 1,779 | 75%: 1,769 | 100%: 1,757 | 125%: 1,743 | 150%: 1,726 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 48.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.50 | 50%: 3.00 | 75%: 4.50 | 100%: 6.00 | 125%: 7.50 | 150%: 9.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 67.00 | Current (%): | Torque (ft-lbs): 20.50 | Torque (%): 342.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 13.30 | Torque (%): 222.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 12.30 | Torque (%): 205.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 8.20 | Current (%): | Torque (ft-lbs): 6.00 | Torque (%): 100.0 | Speed (RPM): 1,757 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!