5HP..1140RPM.180.NAN.230/460V.3PH.60HZ.CONT.AUTOMATIC.40C.1.0SF.PARTIAL..N184T11NM1B
5HP..1140RPM.180.NAN.230/460V.3PH.60HZ.CONT.AUTOMATIC.40C.1.0SF.PARTIAL..N184T11NM1B
Part#: 131364.00
Catalog#: 131364.00
Weight: 128 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1140 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 180 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 16.0/8.0 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: L |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: - |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Mounting | Mounting: PARTIAL MOTOR | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: VERIFY |
Service Factor | Service Factor: 1 | Current | Current: 16.0/8.0 A |
Frequency | Frequency: 60 Hz | Speed | Speed: 1140 rpm |
Connection Drawing | Connection Drawing: 005010.19 | Outline Drawing | Outline Drawing: OL131364 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 180 |
Weight | Weight: 128.00 LB | Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!