1.5HP..1740/1440RPM.182.DP.115/230V.1PH.60/50HZ.CONT.MANUAL.40C.1.15/1.15SF.RIGID..P182K17DB5B
1.5HP..1740/1440RPM.182.DP.115/230V.1PH.60/50HZ.CONT.MANUAL.40C.1.15/1.15SF.RIGID..P182K17DB5B
Part#: 131370.00
Catalog#: 131370.00
Weight: 57 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 1.50 & 1.50 Hp |
Output KW | Output KW: 1.1 & 1.1 kW | Voltage | Voltage: 115/230 & 110/220 V |
Speed | Speed: 1740 & 1440 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: JX182TZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 77 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 13/6.5 & 15.4/7.7 A | Power Factor | Power Factor: 97 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 13.0/6.5 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Connection Drawing | Connection Drawing: 005053.02 | Outline Drawing | Outline Drawing: OL131370 |
Voltage | Voltage: 115/230 V | Output KW | Output KW: 1.1 kW |
Output HP | Output HP: 1.50 Hp | Frame Size | Frame Size: 182 |
Efficiency | Efficiency: 77 % | Frame Prefix | Frame Prefix: JX |
Weight | Weight: 57.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.40 | 25%: 2.45 | 50%: 3.72 | 75%: 4.90 | 100%: 6.50 | 125%: 7.96 | 150%: 9.72 |
% of Rated Load: Rated Output (KW) | 0%: 0.28 | 25%: 0.55 | 50%: 0.84 | 75%: 1.11 | 100%: 1.45 | 125%: 1.78 | 150%: 2.15 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,790 | 50%: 1,782 | 75%: 1,773 | 100%: 1,763 | 125%: 1,752 | 150%: 1,739 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.13 | 50%: 2.25 | 75%: 3.38 | 100%: 4.50 | 125%: 5.63 | 150%: 6.75 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 6.50 | Current (%): | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 53.00 | Current (%): | Torque (ft-lbs): 11.70 | Torque (%): 260.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 10.70 | Torque (%): 238.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 7.40 | Torque (%): 164.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!