50 Hz Motor, 3 HP, 3 Ph, 50 Hz, 220/380/440 V, 1500 & 1500 RPM, 182TC Frame, TEFC
Resource Center
No resource available.
50 Hz Motor, 3 HP, 3 Ph, 50 Hz, 220/380/440 V, 1500 & 1500 RPM, 182TC Frame, TEFC - 131506.00
Part#: 131506.00
Catalog#: 131506.00
Model#: C182T14FC3C
Weight: 66 lb
List Price: $824.00
Your Price: Login is Required
Key Features
- Suitable for 220/380 volt, 50 Hz, or 440 volt, 50 Hz, three phase power
- Torques exceed NEMA performance for Design B motors
- Class F insulation
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
| Output KW | Output KW: 2.2 kW | Voltage | Voltage: 220/380/440 V |
| Speed | Speed: 1425 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 182TC | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 82.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 50 Hz | Current | Current: 8.2/4.7/4.1 A |
| Power Factor | Power Factor: 80.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 54 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.5 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 13.97 in |
| Frame Length | Frame Length: 8.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
| Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1500 & 1500 rpm | Frequency | Frequency: 50 Hz |
| Voltage | Voltage: 220/380/440 V | Current | Current: 8.2/4.7/4.1 A |
| Efficiency | Efficiency: 82.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1425 rpm | Connection Drawing | Connection Drawing: 005381.01 |
| Outline Drawing | Outline Drawing: 035518-850 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 66.00 LB |
| UPC | UPC: 691720017562 | Packaged Width | Packaged Width: 13.06 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.35 | 25%: 2.54 | 50%: 2.98 | 75%: 3.61 | 100%: 4.37 | 125%: 5.23 | 150%: 6.15 |
| % of Rated Load: Rated Output (KW) | 0%: 0.19 | 25%: 0.79 | 50%: 1.39 | 75%: 2.03 | 100%: 2.68 | 125%: 3.37 | 150%: 4.07 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.6 | 50%: 81.5 | 75%: 83.3 | 100%: 82.9 | 125%: 81.4 | 150%: 79.8 |
| % of Rated Load: Power Factor (%) | 0%: 21.1 | 25%: 40.5 | 50%: 61.0 | 75%: 73.8 | 100%: 80.5 | 125%: 84.7 | 150%: 86.9 |
| % of Rated Load: Speed (RPM) | 0%: 1,498 | 25%: 1,487 | 50%: 1,476 | 75%: 1,462 | 100%: 1,448 | 125%: 1,432 | 150%: 1,414 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 125%: 0.0 | 150%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.70 | 50%: 5.40 | 75%: 8.10 | 100%: 10.80 | 125%: 13.50 | 150%: 16.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 62.50 | Current (%): | Torque (ft-lbs): 31.90 | Torque (%): 295.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 27.70 | Torque (%): 256.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 38.20 | Torque (%): 354.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 8.20 | Current (%): | Torque (ft-lbs): 10.80 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: cancel |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: cancel |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: cancel |
| Country: China | Complies with standards: cancel |
| Country: Europe | Complies with standards: cancel |
| Country: Japan | Complies with standards: cancel |
| Country: New Zealand | Complies with standards: cancel |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |