Air Compressor Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 1800 & 1800 RPM, 184T Frame, DP
Resource Center

No resource available.

Air Compressor Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 1800 & 1800 RPM, 184T Frame, DP - 131537.00

Part#: 131537.00

Catalog#: 131537.00

Model#: C184K17DB31A

Weight: 86 lb

List Price: $1,017.00

Key Features


  • Double shielded ball bearings
  • Designed for belted loads
  • High starting and breakdown torque
  • Dual rotation

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle