General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 & 1800 RPM, 184T Frame, TEFC
General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 & 1800 RPM, 184T Frame, TEFC - 131538.00
Part#: 131538.00
Catalog#: 131538.00
Model#: 131538.00C
Weight: 98 lb
List Price: $1,481.00
Your Price: Login is Required
Key Features
- Durable rolled steel construction
- NEMA Design B performance
- Double shielded ball bearings
- Continuous duty
- Thermally protected ratings
Specifications
| Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
| Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
| Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 184T | Thermal Protection | Thermal Protection: NOT |
| Efficiency | Efficiency: 81 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 23 A |
| Power Factor | Power Factor: 92 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: F4 | Design Code | Design Code: L |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: TEFC |
| UL | UL: V-INS, CONST UL REC | CSA | CSA: Y |
| CE | CE: N | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: ACROSS THE LINE |
| Poles | Poles: 4 | Rotation | Rotation: SELECTIVE CCW |
| Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: RIGID |
| Motor Orientation | Motor Orientation: HORIZONTAL | Drive End Bearing | Drive End Bearing: BALL |
| Opp Drive End Bearing | Opp Drive End Bearing: BALL | Frame Material | Frame Material: ROLLED STEEL |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 17.46 in |
| Frame Length | Frame Length: 12 in | Shaft Diameter | Shaft Diameter: 1 1/8 in |
| Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
| Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230 V | Current | Current: 23 A |
| Efficiency | Efficiency: 81 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1740 rpm | Connection Drawing | Connection Drawing: 005018.01 |
| Outline Drawing | Outline Drawing: 035352-1200 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 20.13 IN | Weight | Weight: 98.00 LB |
| UPC | UPC: 691720017869 | Packaged Width | Packaged Width: 14.63 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.38 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 7.20 | 25%: 8.98 | 50%: 12.61 | 75%: 16.75 | 100%: 21.70 | 125%: 27.54 | 150%: 34.35 |
| % of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 1.29 | 50%: 2.31 | 75%: 3.39 | 100%: 4.59 | 125%: 5.74 | 150%: 7.17 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 73.9 | 50%: 82.3 | 75%: 83.6 | 100%: 81.6 | 125%: 80.9 | 150%: 77.1 |
| % of Rated Load: Power Factor (%) | 0%: 24.3 | 25%: 62.5 | 50%: 79.5 | 75%: 87.9 | 100%: 92.0 | 125%: 90.6 | 150%: 90.8 |
| % of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,790 | 50%: 1,781 | 75%: 1,771 | 100%: 1,758 | 125%: 1,744 | 150%: 1,728 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 98.0 | 125%: 0.0 | 150%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.75 | 50%: 7.50 | 75%: 11.25 | 100%: 15.00 | 125%: 18.75 | 150%: 22.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 35.30 | Torque (%): 235.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
| Curvepoint: Full Load | Current (Amps): 23.00 | Current (%): | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 149.00 | Current (%): | Torque (ft-lbs): 46.50 | Torque (%): 310.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
| Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 30.50 | Torque (%): 203.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |