Special Voltage Motor, 2 HP, 1 Ph, 50 Hz, 220 V, 1500 RPM, 182T Frame, DP

Special Voltage Motor, 2 HP, 1 Ph, 50 Hz, 220 V, 1500 RPM, 182T Frame, DP
Part#: 131553.00
Catalog#: 131553.00
Model#: C182C14DB3A
Weight: 73 lb
Key Features
- High efficiency energy saving designs
- Centrifugal switch designed for 50 Hz service
- High torque design
Specifications
Phase | Phase: 1 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 220 V |
Speed | Speed: 1440 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 72 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 11.8 A |
Power Factor | Power Factor: 79 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: NO DESIGN CODE |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 13.69 in |
Frame Length | Frame Length: 9.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1500 rpm | Frequency | Frequency: 50 Hz |
Voltage | Voltage: 220 V | Current | Current: 11.8 A |
Efficiency | Efficiency: 72 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1440 rpm | Connection Drawing | Connection Drawing: 005403.01 |
Outline Drawing | Outline Drawing: 035370-950 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 73.00 LB |
UPC | UPC: 691720017944 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.00 | 25%: 7.40 | 50%: 8.50 | 75%: 10.00 | 100%: 11.80 | 125%: 14.20 | 150%: 17.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.29 | 25%: 0.70 | 50%: 1.12 | 75%: 1.57 | 100%: 2.05 | 125%: 2.62 | 150%: 3.26 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 54.1 | 50%: 67.0 | 75%: 70.9 | 100%: 71.6 | 125%: 68.9 | 150%: 65.2 |
% of Rated Load: Power Factor (%) | 0%: 18.5 | 25%: 43.0 | 50%: 59.9 | 75%: 71.4 | 100%: 79.0 | 125%: 83.9 | 150%: 87.2 |
% of Rated Load: Speed (RPM) | 0%: 1,495 | 25%: 1,480 | 50%: 1,467 | 75%: 1,452 | 100%: 1,435 | 125%: 1,412 | 150%: 1,385 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 67.4 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.80 | 50%: 3.60 | 75%: 5.40 | 100%: 7.20 | 125%: 9.00 | 150%: 10.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 56.00 | Current (%): | Torque (ft-lbs): 19.00 | Torque (%): 264.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 11.80 | Current (%): | Torque (ft-lbs): 7.20 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 14.30 | Torque (%): 199.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 13.80 | Torque (%): 192.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |