Special Voltage Motor, 2 HP, 1 Ph, 50 Hz, 220 V, 1500 RPM, 182TC Frame, TEFC

Special Voltage Motor, 2 HP, 1 Ph, 50 Hz, 220 V, 1500 RPM, 182TC Frame, TEFC

Part#: 131599.00

Catalog#: 131599.00

Model#: P182C14FC2C

Weight: 73 lb

Key Features


  • Class B insulation systems – 42, 48 and 56 frames; Class F insulation system – 140 frame and higher
  • Shielded ball bearings for direct coupled applications. Contact your local sales office for belted load applications
  • Continuous duty
  • Dynamically balanced rotors
  • Torques exceed NEMA performance standards
  • UL recognized and CSA certified

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle