Agricultural Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 & 1800 RPM, 184TC Frame, TEFC
Resource Center

No resource available.

Agricultural Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 & 1800 RPM, 184TC Frame, TEFC - 131602.00

Part#: 131602.00

Catalog#: 131602.00

Model#: P184K17FC7C

Weight: 107 lb

List Price: $1,941.00

Key Features


  • Gasketed capacitor cases and conduit box covers
  • Meets or exceeds NEMA ® service factors
  • Manual rest overload protection
  • UL recognized component listing and CSA certified

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle