General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 & 1800 RPM, 184TC Frame, TEFC
General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 & 1800 RPM, 184TC Frame, TEFC - 131631.00
Part#: 131631.00
Catalog#: 131631.00
Model#: 131631.00C
Weight: 87 lb
List Price: $1,281.00
Your Price: Login is Required
Key Features
- Durable rolled steel construction
- NEMA Design B performance
- Double shielded ball bearings
- Continuous duty
- Thermally protected ratings
- UL recognized component listing and CSA certified
Specifications
| Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
| Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/208-230 V |
| Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 184TC | Thermal Protection | Thermal Protection: MANUAL |
| Efficiency | Efficiency: 77 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 33.6/18.0-16.8 A |
| Power Factor | Power Factor: 75 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: F4 | Design Code | Design Code: L |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: TEFC |
| UL | UL: V-INS, CONST UL REC | CSA | CSA: Y |
| CE | CE: N | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: ACROSS THE LINE |
| Poles | Poles: 4 | Rotation | Rotation: SELECTIVE CCW |
| Resistance Main | Resistance Main: .642 Ohms | Mounting | Mounting: RIGID |
| Motor Orientation | Motor Orientation: HORIZONTAL | Drive End Bearing | Drive End Bearing: BALL |
| Opp Drive End Bearing | Opp Drive End Bearing: BALL | Frame Material | Frame Material: ROLLED STEEL |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 16.47 in |
| Frame Length | Frame Length: 11 in | Shaft Diameter | Shaft Diameter: 1 1/8 in |
| Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 115/208-230 V | Current | Current: 33.6/18.0-16.8 A |
| Efficiency | Efficiency: 77 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1740 rpm | Connection Drawing | Connection Drawing: 005067.02 |
| Outline Drawing | Outline Drawing: 035381-1100 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 20.13 IN | Weight | Weight: 87.00 LB |
| UPC | UPC: 691720018514 | Packaged Width | Packaged Width: 14.63 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.38 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 9.20 | 25%: 9.53 | 50%: 11.30 | 75%: 13.70 | 100%: 16.80 | 125%: 20.25 | 150%: 24.40 |
| % of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 0.96 | 50%: 1.60 | 75%: 2.29 | 100%: 2.92 | 125%: 3.85 | 150%: 4.77 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 59.9 | 50%: 70.9 | 75%: 74.2 | 100%: 77.0 | 125%: 72.4 | 150%: 69.3 |
| % of Rated Load: Power Factor (%) | 0%: 18.9 | 25%: 43.6 | 50%: 61.7 | 75%: 72.5 | 100%: 75.6 | 125%: 82.6 | 150%: 84.9 |
| % of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,788 | 50%: 1,778 | 75%: 1,768 | 100%: 1,740 | 125%: 1,742 | 150%: 1,722 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 125%: 0.0 | 150%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.25 | 50%: 4.50 | 75%: 6.75 | 100%: 9.00 | 125%: 11.25 | 150%: 13.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Full Load | Current (Amps): 16.80 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 1,758 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 19.50 | Torque (%): 217.0 | Speed (RPM): 1,550 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 17.55 | Torque (%): 195.0 | Speed (RPM): 1,250 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 100.00 | Current (%): 595.0 | Torque (ft-lbs): 24.00 | Torque (%): 267.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |