7.5HP..1740RPM.184.TEFC./V.1PH.60HZ.30 MIN.NOT.40C.1.15SF.RIGID..N184K17FB17E
7.5HP..1740RPM.184.TEFC./V.1PH.60HZ.30 MIN.NOT.40C.1.15SF.RIGID..N184K17FB17E
Part#: 131722.00
Catalog#: 131722.00
Weight: 98 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 31.2 A | Power Factor | Power Factor: 94.5 |
Duty | Duty: 30 Minute | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: .29 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 31.2 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1740 rpm | Connection Drawing | Connection Drawing: 005018.39 |
Outline Drawing | Outline Drawing: OL131722 | Voltage | Voltage: 230 V |
Output KW | Output KW: 5.6 kW | Output HP | Output HP: 7.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 82.5 % |
Weight | Weight: 98.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.50 | 25%: 11.61 | 50%: 17.20 | 75%: 23.68 | 100%: 31.04 | 125%: 39.28 | 150%: 49.09 |
% of Rated Load: Rated Output (KW) | 0%: 0.77 | 25%: 2.13 | 50%: 3.59 | 75%: 5.13 | 100%: 6.75 | 125%: 8.62 | 150%: 10.73 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 66.7 | 50%: 79.0 | 75%: 82.4 | 100%: 82.5 | 125%: 79.8 | 150%: 75.8 |
% of Rated Load: Power Factor (%) | 0%: 39.3 | 25%: 79.7 | 50%: 90.7 | 75%: 94.1 | 100%: 94.5 | 125%: 95.4 | 150%: 95.0 |
% of Rated Load: Speed (RPM) | 0%: 1,799 | 25%: 1,786 | 50%: 1,774 | 75%: 1,760 | 100%: 1,743 | 125%: 1,723 | 150%: 1,697 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.60 | 50%: 11.25 | 75%: 16.90 | 100%: 22.50 | 125%: 28.10 | 150%: 33.75 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 180.00 | Current (%): 0.0 | Torque (ft-lbs): 51.00 | Torque (%): 227.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 40.00 | Torque (%): 178.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 45.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!