..10-14HP..3450RPM.180.IP20.208-240/380-415/440-480.3PH.60HZ.CONT.40C.1.0SF.C FACE.C184T34OC3B......NOT....7.5-10.4kW...

..10-14HP..3450RPM.180.IP20.208-240/380-415/440-480.3PH.60HZ.CONT.40C.1.0SF.C FACE.C184T34OC3B......NOT....7.5-10.4kW...

Part#: 131768.00

Catalog#: 131768.00

Model#: C184T34OC3B

Weight: 103 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 208-240/380-415/440-480 V
Speed Speed: 3541 rpm Service Factor Service Factor: 1
Frame Frame: 213TCZ Enclosure Enclosure: Open Enclosed
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 24.0-22.0/14.0-13.0/ A Power Factor Power Factor: 85.7
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6207 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6207
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 10
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Round Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Rolled Steel Shaft Type Shaft Type: Single Special Extension
Shaft Diameter Shaft Diameter: 1.125 in Assembly/Box Mounting Assembly/Box Mounting: END
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TCZ
Current Current: 24.0-22.0/14.0-13.0/ A Synchronous RPM Synchronous RPM: 3600 rpm
Frequency Frequency: 60 Hz Speed Speed: 3541 rpm
Connection Drawing Connection Drawing: 005427.01 Outline Drawing Outline Drawing: OL131768
Voltage Voltage: 208-240/380-415/440-480 V Frame Size Frame Size: 213
Efficiency Efficiency: 89.5 % Packaged Length Packaged Length: 30.00 IN
Weight Weight: 103.00 LB UPC UPC: 722856217202
Packaged Width Packaged Width: 18.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 18.00 IN

Efficiency


Information not available at the moment. Please check back later!