3HP..1425RPM.182.TEFC.220/380V.3PH.50HZ.CONT.NOT.40C.1.15SF.RIGID..C182T14FZ2A
3HP..1425RPM.182.TEFC.220/380V.3PH.50HZ.CONT.NOT.40C.1.15SF.RIGID..C182T14FZ2A
Part#: 131810.00
Catalog#: 131810.00
Weight: 68 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 220/380 V |
Speed | Speed: 1425 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: GX182TY | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 8.2/4.7 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TY |
Current | Current: 8.2/4.7 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1425 rpm | Connection Drawing | Connection Drawing: 005352.01 |
Outline Drawing | Outline Drawing: OL131810 | Voltage | Voltage: 220/380 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Frame Prefix | Frame Prefix: GX |
Weight | Weight: 68.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.17 | 25%: 5.59 | 50%: 6.56 | 75%: 7.94 | 100%: 9.61 | 125%: 11.51 | 150%: 13.53 |
% of Rated Load: Rated Output (KW) | 0%: 0.19 | 25%: 0.79 | 50%: 1.39 | 75%: 2.03 | 100%: 2.68 | 125%: 3.37 | 150%: 4.07 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.6 | 50%: 81.6 | 75%: 82.9 | 100%: 82.9 | 125%: 81.4 | 150%: 79.9 |
% of Rated Load: Power Factor (%) | 0%: 10.6 | 25%: 40.6 | 50%: 61.1 | 75%: 73.8 | 100%: 80.5 | 125%: 84.7 | 150%: 86.9 |
% of Rated Load: Speed (RPM) | 0%: 1,498 | 25%: 1,487 | 50%: 1,476 | 75%: 1,462 | 100%: 1,448 | 125%: 1,432 | 150%: 1,414 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.70 | 50%: 5.40 | 75%: 8.10 | 100%: 10.80 | 125%: 13.50 | 150%: 16.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 27.70 | Torque (%): 256.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 62.50 | Current (%): 0.0 | Torque (ft-lbs): 31.90 | Torque (%): 295.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 38.20 | Torque (%): 354.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!