Crop Dryer Motor, 7.50 & 10 HP, 3 Ph, 60 & 60 Hz, 208-230/460 & 208-230/460 V, 3600 & 3600 RPM, 184TZ Frame, DPAO

Crop Dryer Motor, 7.50 & 10 HP, 3 Ph, 60 & 60 Hz, 208-230/460 & 208-230/460 V, 3600 & 3600 RPM, 184TZ Frame, DPAO
Part#: 131850.00
Catalog#: 131850.00
Model#: C184T34DB9B
Weight: 88 lb
Key Features
- Class “F” insulation system
- Overload protected
- 34” long leads
- Capacitors shipped loose on 1-phase designs
- Motor venting protected against insects and rodents
- Double sealed ball bearings
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 10 Hp |
Output KW | Output KW: 5.6 & 7.5 kW | Voltage | Voltage: 208-230/460 & 208-230/460 V |
Speed | Speed: 3525 & 3525 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
Frame | Frame: 184TZ | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 89.5 & 85.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 60 Hz | Current | Current: 18.5-17.5/8.7 & 25.7-23.4/11.72 A |
Power Factor | Power Factor: 90.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Drip Proof Air Over |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 15.44 in |
Frame Length | Frame Length: 10.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 3.59 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TZ |
Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 208-230/460 V | Current | Current: 18.5-17.5/8.7 A |
Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1 |
Speed | Speed: 3525 rpm | Connection Drawing | Connection Drawing: 005010.20 |
Outline Drawing | Outline Drawing: 035720-1050 | Torque UOM | Torque UOM: FT-LB |
Packaged Length | Packaged Length: 18.31 IN | Weight | Weight: 88.00 LB |
UPC | UPC: 691720154472 | Packaged Width | Packaged Width: 13.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 13.44 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.87 | 25%: 3.52 | 50%: 5.11 | 75%: 6.84 | 100%: 8.73 | 125%: 10.82 |
% of Rated Load: Rated Output (KW) | 0%: 0.62 | 25%: 1.74 | 50%: 3.30 | 75%: 4.80 | 100%: 6.29 | 125%: 9.63 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.0 | 50%: 86.7 | 75%: 88.7 | 100%: 89.5 | 125%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 27.1 | 25%: 62.0 | 50%: 81.0 | 75%: 88.0 | 100%: 90.4 | 125%: 91.8 |
% of Rated Load: Speed (RPM) | 0%: 3,599 | 25%: 3,581 | 50%: 3,564 | 75%: 3,545 | 100%: 3,525 | 125%: 3,473 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 64.46 | Current (%): 0.0 | Torque (ft-lbs): 50.00 | Torque (%): 0.0 | Speed (RPM): 2,400 | Rated Output (KW): 39.68 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 82.53 | Current (%): 0.0 | Torque (ft-lbs): 40.50 | Torque (%): 0.0 | Speed (RPM): 2,300 | Rated Output (KW): 42.86 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 93.71 | Current (%): 0.0 | Torque (ft-lbs): 42.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 43.28 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |