Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 184JP Frame, DP

Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 184JP Frame, DP

Part#: 131881.00

Catalog#: 131881.00

Model#: C184K34DK6A

Weight: 95 lb

Key Features


  • Open drip-proof construction with rigid base mounting
  • Locked bearing on shaft end limits axial shaft movement
  • UL recognized and CSA certified
  • Single phase designs are capacitor start, induction run
  • All 180 and 210 frame rolled steel motors have class F insulation

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle