7.5HP..1740RPM.182.TENV.208-230/460V.3PH.60HZ.60 MIN.AUTOMATIC.40C.1.0SF.C FACE..C182T17NC9A
7.5HP..1740RPM.182.TENV.208-230/460V.3PH.60HZ.60 MIN.AUTOMATIC.40C.1.0SF.C FACE..C182T17NC9A
Part#: 131916.00
Catalog#: 131916.00
Weight: 91 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182TCFC | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 86 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 21.0-19.6/9.8 A | Power Factor | Power Factor: 84 |
Duty | Duty: 60 Minute | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.6 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TCFC |
Current | Current: 21.0-19.6/9.8 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1740 rpm | Connection Drawing | Connection Drawing: 005010.19 |
Outline Drawing | Outline Drawing: OL131916 | Voltage | Voltage: 208-230/460 V |
Output KW | Output KW: 5.6 kW | Output HP | Output HP: 7.50 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 86 % |
Weight | Weight: 91.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.30 | 25%: 4.88 | 50%: 6.15 | 75%: 7.88 | 100%: 9.69 | 125%: 11.81 | 150%: 13.99 |
% of Rated Load: Rated Output (KW) | 0%: 0.33 | 25%: 1.86 | 50%: 3.33 | 75%: 4.92 | 100%: 6.48 | 125%: 8.16 | 150%: 9.85 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.7 | 50%: 85.5 | 75%: 86.0 | 100%: 86.2 | 125%: 84.8 | 150%: 83.7 |
% of Rated Load: Power Factor (%) | 0%: 9.5 | 25%: 47.7 | 50%: 68.0 | 75%: 78.4 | 100%: 83.9 | 125%: 86.7 | 150%: 88.4 |
% of Rated Load: Speed (RPM) | 0%: 1,799 | 25%: 1,787 | 50%: 1,775 | 75%: 1,761 | 100%: 1,748 | 125%: 1,733 | 150%: 1,716 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 125.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.60 | 50%: 11.30 | 75%: 16.90 | 100%: 22.50 | 125%: 28.10 | 150%: 33.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 86.00 | Torque (%): 382.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 9.80 | Current (%): | Torque (ft-lbs): 22.50 | Torque (%): 100.0 | Speed (RPM): 1,748 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 74.00 | Torque (%): 329.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 75.00 | Current (%): | Torque (ft-lbs): 80.00 | Torque (%): 356.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!