4HP..1800RPM.182.TEAO./208V.3PH.60HZ.AIROVER.T-STATS.70C.1.15SF.RIGID..C182T17VB2B
4HP..1800RPM.182.TEAO./208V.3PH.60HZ.AIROVER.T-STATS.70C.1.15SF.RIGID..C182T17VB2B
Part#: 131951.00
Catalog#: 131951.00
Model#: C182T17VB2B
Weight: 79 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 4 Hp |
Output KW | Output KW: 3 kW | Voltage | Voltage: 208 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TZ | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: Thermostat | Ambient Temperature | Ambient Temperature: 70 °C |
Frequency | Frequency: 60 Hz | Current | Current: 12.8 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .78 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Special Extension Both Sides | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 12.8 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Connection Drawing | Connection Drawing: 005102.09 | Outline Drawing | Outline Drawing: OL131951 |
Voltage | Voltage: 208 V | Output KW | Output KW: 3 kW |
Output HP | Output HP: 4 Hp | Frame Size | Frame Size: 182 |
Weight | Weight: 79.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.85 | 25%: 7.50 | 50%: 8.40 | 75%: 9.90 | 100%: 11.70 | 125%: 13.70 | 150%: 15.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.37 | 25%: 1.14 | 50%: 1.99 | 75%: 2.77 | 100%: 3.62 | 125%: 4.55 | 150%: 5.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 0.0 | 50%: 38.0 | 75%: 81.6 | 100%: 82.6 | 125%: 81.6 | 150%: 83.4 |
% of Rated Load: Power Factor (%) | 0%: 36.2 | 25%: 42.1 | 50%: 65.9 | 75%: 77.6 | 100%: 85.9 | 125%: 92.2 | 150%: 92.5 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,788 | 50%: 1,777 | 75%: 1,766 | 100%: 1,754 | 125%: 1,742 | 150%: 1,728 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.00 | 50%: 3.00 | 75%: 9.00 | 100%: 12.00 | 125%: 15.00 | 150%: 18.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 32.70 | Torque (%): 273.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Locked-Rotor | Current (Amps): 93.00 | Current (%): | Torque (ft-lbs): 36.00 | Torque (%): 300.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Full Load | Current (Amps): 11.60 | Current (%): | Torque (ft-lbs): 12.00 | Torque (%): 100.0 | Speed (RPM): 1,754 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 41.40 | Torque (%): 345.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Efficiency
Information not available at the moment. Please check back later!