6HP.3.7kW.1440RPM.184.IP22./220V.1PH.50HZ.30 MIN.MANUAL.40C.1.0SF.RIGID..P184K14DZ3A
6HP.3.7kW.1440RPM.184.IP22./220V.1PH.50HZ.30 MIN.MANUAL.40C.1.0SF.RIGID..P184K14DZ3A
Part#: 132033.00
Catalog#: 132033.00
Weight: 79 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 6 Hp |
Output KW | Output KW: 4.5 kW | Voltage | Voltage: 220 V |
Speed | Speed: 1440 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TY | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Manual | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 28 A |
Duty | Duty: 30 Minute | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Clockwise |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: VERIFY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TY |
Current | Current: 28 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1440 rpm | Connection Drawing | Connection Drawing: 005423.04 |
Outline Drawing | Outline Drawing: OL132033 | Voltage | Voltage: 220 V |
Output KW | Output KW: 4.5 kW | Output HP | Output HP: 6 Hp |
Frame Size | Frame Size: 184 | Weight | Weight: 79.00 LB |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!