3HP.2.2kW.1760RPM.182.TEFC./550V.3PH.60HZ.CONT.NONE.40C.1.15SF.RIGID..C182T17FB45AA
3HP.2.2kW.1760RPM.182.TEFC./550V.3PH.60HZ.CONT.NONE.40C.1.15SF.RIGID..C182T17FB45AA
Part#: 132045.00
Catalog#: 132045.00
Weight: 46 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 550 V |
Speed | Speed: 1760 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 3.2 A | Power Factor | Power Factor: 80.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 6.08 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 3.2 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1760 rpm | Connection Drawing | Connection Drawing: 005102.30 |
Outline Drawing | Outline Drawing: OL132045 | Voltage | Voltage: 550 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 89.5 % |
Weight | Weight: 46.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.59 | 25%: 1.76 | 50%: 2.14 | 75%: 2.67 | 100%: 3.26 | 115%: 3.68 |
% of Rated Load: Rated Output (KW) | 0%: 0.11 | 25%: 0.69 | 50%: 0.69 | 75%: 1.87 | 100%: 2.50 | 115%: 2.86 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.8 | 50%: 87.7 | 75%: 89.6 | 100%: 89.6 | 115%: 90.0 |
% of Rated Load: Power Factor (%) | 0%: 6.9 | 25%: 41.4 | 50%: 33.9 | 75%: 73.6 | 100%: 80.5 | 115%: 81.6 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,792 | 50%: 1,792 | 75%: 1,777 | 100%: 1,771 | 115%: 1,766 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 47.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 35.20 | Torque (%): 391.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 21.50 | Torque (%): 239.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 3.10 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 1,760 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 27.00 | Current (%): 871.0 | Torque (ft-lbs): 22.00 | Torque (%): 244.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!