1HP..1740RPM.182.TEFC.115/230V.1PH.60HZ.CONT.NONE.40C.1SF.RIGID..5K485BB
1HP..1740RPM.182.TEFC.115/230V.1PH.60HZ.CONT.NONE.40C.1SF.RIGID..5K485BB
Part#: 132046.00
Catalog#: 132046.00
Weight: 51 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 1 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 75.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 14.0/7.0 A | Power Factor | Power Factor: 61 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 1.8 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: U | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Current | Current: 14.0/7.0 A |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Connection Drawing | Connection Drawing: 5K485BBWD | Outline Drawing | Outline Drawing: 5K485BBOD |
Voltage | Voltage: 115/230 V | Output KW | Output KW: 0.75 kW |
Output HP | Output HP: 1 Hp | Frame Size | Frame Size: 182 |
Efficiency | Efficiency: 75.5 % | Weight | Weight: 51.00 LB |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.71 | 25%: 5.15 | 50%: 5.55 | 75%: 6.15 | 100%: 6.87 | 125%: 7.83 | 150%: 8.93 |
% of Rated Load: Rated Output (KW) | 0%: 0.18 | 25%: 0.32 | 50%: 0.52 | 75%: 0.75 | 100%: 0.96 | 125%: 1.22 | 150%: 1.49 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 59.6 | 50%: 73.4 | 75%: 76.2 | 100%: 78.5 | 125%: 76.6 | 150%: 75.0 |
% of Rated Load: Power Factor (%) | 0%: 16.4 | 25%: 27.0 | 50%: 40.6 | 75%: 52.7 | 100%: 60.7 | 125%: 67.9 | 150%: 72.5 |
% of Rated Load: Speed (RPM) | 0%: 1,797 | 25%: 1,791 | 50%: 1,784 | 75%: 1,775 | 100%: 1,767 | 125%: 1,757 | 150%: 1,746 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.75 | 50%: 1.50 | 75%: 2.25 | 100%: 3.00 | 125%: 3.75 | 150%: 4.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 40.00 | Current (%): | Torque (ft-lbs): 8.20 | Torque (%): 273.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Full Load | Current (Amps): 7.00 | Current (%): | Torque (ft-lbs): 3.00 | Torque (%): 100.0 | Speed (RPM): 1,767 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 7.70 | Torque (%): 257.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 7.50 | Torque (%): 250.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!