3HP..3500RPM.182.DP.115/230V.1PH.60HZ.CONT.NOT.40C.1.15SF.RIGID C..4K814BB
3HP..3500RPM.182.DP.115/230V.1PH.60HZ.CONT.NOT.40C.1.15SF.RIGID C..4K814BB
Part#: 132064.00
Catalog#: 132064.00
Weight: 74 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 77 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 32.0/16.0 A | Power Factor | Power Factor: 81 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .44 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 32.0/16.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3500 rpm | Connection Drawing | Connection Drawing: 4K814BBWD |
Outline Drawing | Outline Drawing: 4K814BBOD | Voltage | Voltage: 115/230 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 77 % |
Weight | Weight: 74.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.00 | 25%: 8.80 | 50%: 10.60 | 75%: 13.00 | 100%: 15.72 | 125%: 18.80 | 150%: 22.30 |
% of Rated Load: Rated Output (KW) | 0%: 0.39 | 25%: 0.94 | 50%: 1.59 | 75%: 2.25 | 100%: 2.93 | 125%: 3.65 | 150%: 4.42 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 61.3 | 50%: 71.7 | 75%: 75.7 | 100%: 77.1 | 125%: 76.8 | 150%: 75.5 |
% of Rated Load: Power Factor (%) | 0%: 21.1 | 25%: 46.3 | 50%: 65.2 | 75%: 75.3 | 100%: 81.0 | 125%: 84.4 | 150%: 86.2 |
% of Rated Load: Speed (RPM) | 0%: 3,593 | 25%: 3,580 | 50%: 3,563 | 75%: 3,546 | 100%: 3,527 | 125%: 3,504 | 150%: 3,477 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.13 | 50%: 2.25 | 75%: 3.38 | 100%: 4.50 | 125%: 5.63 | 150%: 6.75 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 12.00 | Torque (%): 267.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 16.00 | Current (%): | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 3,527 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 12.50 | Torque (%): 278.0 | Speed (RPM): 3,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 104.00 | Current (%): | Torque (ft-lbs): 12.50 | Torque (%): 278.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!