5/3HP..1750/1460RPM.184.DP./V.3PH.60/50HZ.CONT.NOT.40C.1.15/1.15SF.RIGID..C184T17DZ6B
5/3HP..1750/1460RPM.184.DP./V.3PH.60/50HZ.CONT.NOT.40C.1.15/1.15SF.RIGID..C184T17DZ6B
Part#: 132106.00
Catalog#: 132106.00
Weight: 85 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 & 5 Hp |
Output KW | Output KW: 3.7 & 3.7 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1750 & 1450 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 184TCZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 13.6/6.8 & 15.6/7.8 A | Power Factor | Power Factor: 76 |
Duty | Duty: 60 Minute | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.56 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 13.6/6.8 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1750 rpm |
Connection Drawing | Connection Drawing: 005010.01 | Outline Drawing | Outline Drawing: OL132106 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 87.5 % | Weight | Weight: 85.00 LB |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.60 | 25%: 3.90 | 50%: 4.60 | 75%: 5.70 | 100%: 6.80 | 115%: 7.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.19 | 25%: 1.20 | 50%: 2.20 | 75%: 3.20 | 100%: 4.16 | 115%: 4.81 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 78.0 | 50%: 85.0 | 75%: 87.3 | 100%: 87.5 | 115%: 87.5 |
% of Rated Load: Power Factor (%) | 0%: 6.7 | 25%: 38.0 | 50%: 58.0 | 75%: 70.0 | 100%: 76.0 | 115%: 78.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,775 | 75%: 1,762 | 100%: 1,750 | 115%: 1,748 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 59.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 30.00 | Torque (%): 199.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 57.00 | Current (%): 0.0 | Torque (ft-lbs): 34.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!