7.5HP..1725RPM.184.DP./V.1PH.60HZ..NOT.40C..PARTIAL..N184K17DM3A
7.5HP..1725RPM.184.DP./V.1PH.60HZ..NOT.40C..PARTIAL..N184K17DM3A
Part#: 132121.00
Catalog#: 132121.00
Model#: N184K17DM3A
Weight: 55 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 240 V |
Speed | Speed: 1725 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 81.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 32.4 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Fixed Clockwise |
Resistance Main | Resistance Main: .347 Ohms | Mounting | Mounting: PARTIAL MOTOR |
Motor Orientation | Motor Orientation: None | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: NONE |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 32.4 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1725 rpm |
Connection Drawing | Connection Drawing: 005509.01 | Outline Drawing | Outline Drawing: OL132121 |
Voltage | Voltage: 240 V | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 81.5 % | Packaged Length | Packaged Length: 22.00 IN |
Weight | Weight: 55.00 LB | UPC | UPC: 722856215413 |
Packaged Width | Packaged Width: 18.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 16.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.50 | 25%: 17.40 | 50%: 20.79 | 75%: 25.91 | 100%: 32.40 | 125%: 39.92 | 150%: 50.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.88 | 25%: 2.22 | 50%: 3.63 | 75%: 5.17 | 100%: 6.82 | 125%: 8.63 | 150%: 11.02 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 63.3 | 50%: 77.0 | 75%: 81.3 | 100%: 82.0 | 125%: 81.1 | 150%: 76.5 |
% of Rated Load: Power Factor (%) | 0%: 22.2 | 25%: 53.2 | 50%: 72.8 | 75%: 83.1 | 100%: 87.7 | 125%: 90.1 | 150%: 91.7 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,789 | 50%: 1,777 | 75%: 1,764 | 100%: 1,751 | 125%: 1,735 | 150%: 1,705 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.54 | 50%: 11.07 | 75%: 16.77 | 100%: 22.48 | 125%: 28.39 | 150%: 34.79 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 51.00 | Torque (%): 227.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 174.00 | Current (%): 0.0 | Torque (ft-lbs): 32.00 | Torque (%): 142.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 30.00 | Torque (%): 133.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!