..7.5HP..3450RPM.184.DP.208-240/380-415/440-480.3PH.60HZ.CONT.40C.1SF.ROUND.C184T34OC1A......NOT....5.6kW...
..7.5HP..3450RPM.184.DP.208-240/380-415/440-480.3PH.60HZ.CONT.40C.1SF.ROUND.C184T34OC1A......NOT....5.6kW...
Part#: 132142.00
Catalog#: 132142.00
Model#: C184T34OC1A
Weight: 80 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 208-240/380-415/440-480 V |
Speed | Speed: 3450 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TCVZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 20.4-18.4/11.4-10.8/ A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.38 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Up | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TCVZ |
Current | Current: 20.4-18.4/11.4-10.8/ A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3450 rpm |
Connection Drawing | Connection Drawing: 005427.01 | Outline Drawing | Outline Drawing: OL132142 |
Voltage | Voltage: 208-240/380-415/440-480 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 87.5 % | Weight | Weight: 80.00 LB |
UPC | UPC: 722856217141 | Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!