3.2.24KW.1765.182.TEFC./V.3.60HZ.CONT.NOT.40C.1.15SF.RIGID..C182T17FB47A

3.2.24KW.1765.182.TEFC./V.3.60HZ.CONT.NOT.40C.1.15SF.RIGID..C182T17FB47A

Part#: 132174.00

Catalog#: 132174.00

Weight: 64 lb

Specifications


Phase Phase: 3 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 480 V
Speed Speed: 1765 rpm Service Factor Service Factor: 1.15
Frame Frame: 182TZ Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 87.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 4.1 A Power Factor Power Factor: 76.4
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Rolled Steel Shaft Type Shaft Type: Special Extension Both Sides
Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TZ
Current Current: 4.1 A Frequency Frequency: 60 Hz
Speed Speed: 1765 rpm Connection Drawing Connection Drawing: 005433.09
Outline Drawing Outline Drawing: OL132174 Voltage Voltage: 480 V
Output KW Output KW: 2.2 kW Output HP Output HP: 3 Hp
Frame Size Frame Size: 182 Efficiency Efficiency: 87.5 %
Weight Weight: 64.00 LB Country of Origin Country of Origin: Mexico

Efficiency


Information not available at the moment. Please check back later!