..5HP..1650RPM.184.TEFC./V.3PH.60HZ.CONT.40C.1.0SF.C FACE.C184T17FC45B......NOT.......
..5HP..1650RPM.184.TEFC./V.3PH.60HZ.CONT.40C.1.0SF.C FACE.C184T17FC45B......NOT.......
Part#: 132180.00
Catalog#: 132180.00
Model#: C184T17FC45B
Weight: 83 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1650 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 6.6 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: D | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.04 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 6.6 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1650 rpm |
Connection Drawing | Connection Drawing: 005102.01 | Outline Drawing | Outline Drawing: OL132180 |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 184 |
Weight | Weight: 83.00 LB | UPC | UPC: 722856217165 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.40 | 25%: 2.77 | 50%: 3.75 | 75%: 5.04 | 100%: 6.60 | 125%: 8.40 | 150%: 10.65 |
% of Rated Load: Rated Output (KW) | 0%: 0.22 | 25%: 1.18 | 50%: 2.22 | 75%: 3.33 | 100%: 4.56 | 125%: 5.94 | 150%: 7.60 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 79.1 | 50%: 84.2 | 75%: 83.9 | 100%: 81.9 | 125%: 78.4 | 150%: 73.7 |
% of Rated Load: Power Factor (%) | 0%: 11.6 | 25%: 53.4 | 50%: 74.2 | 75%: 83.0 | 100%: 86.6 | 125%: 88.8 | 150%: 89.6 |
% of Rated Load: Speed (RPM) | 0%: 1,794 | 25%: 1,770 | 50%: 1,739 | 75%: 1,705 | 100%: 1,666 | 125%: 1,617 | 150%: 1,555 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 98.6 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.71 | 50%: 7.56 | 75%: 11.55 | 100%: 15.77 | 125%: 20.28 | 150%: 25.36 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 53.30 | Torque (%): 355.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 43.00 | Current (%): 0.0 | Torque (ft-lbs): 54.30 | Torque (%): 362.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 52.00 | Torque (%): 347.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!