General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 184TC Frame, TEFC
Resource Center

No resource available.

PowerWash™ SXT-Plus General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 184TC Frame, TEFC - 132208.00

Part#: 132208.00

Catalog#: 132208.00

Model#: C184T17WK16A

Weight: 101 lb

List Price: $2,918.00

Key Features


  • All exterior components are 300-series stainless steel

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle