..7.5HP..3505/2875RPM.184.DP.460/380V.3PH.60/50HZ.CONT.40C.1.15/1.15SF.C FACE.C184T34DC8B......NOT.......
..7.5HP..3505/2875RPM.184.DP.460/380V.3PH.60/50HZ.CONT.40C.1.15/1.15SF.C FACE.C184T34DC8B......NOT.......
Part#: 132211.00
Catalog#: 132211.00
Weight: 85 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 7.50 Hp |
Output KW | Output KW: 5.6 & 5.6 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 3505 & 2875 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 184TCY | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 8.8 & 10.8 A | Power Factor | Power Factor: 91 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.6 Ohms | Mounting | Mounting: VERIFY |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: W6 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCY |
Current | Current: 8.8 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3505 rpm |
Connection Drawing | Connection Drawing: 005102.01 | Outline Drawing | Outline Drawing: OL132211 |
Voltage | Voltage: 460 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 87.5 % | Weight | Weight: 85.00 LB |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.20 | 25%: 3.13 | 50%: 4.82 | 75%: 6.75 | 100%: 8.80 | 125%: 11.17 | 150%: 13.56 |
% of Rated Load: Rated Output (KW) | 0%: 0.35 | 25%: 1.74 | 50%: 3.26 | 75%: 4.84 | 100%: 6.40 | 125%: 8.19 | 150%: 9.96 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.8 | 50%: 86.6 | 75%: 86.8 | 100%: 87.5 | 125%: 83.5 | 150%: 81.9 |
% of Rated Load: Power Factor (%) | 0%: 19.8 | 25%: 69.8 | 50%: 84.9 | 75%: 90.0 | 100%: 91.3 | 125%: 92.0 | 150%: 92.2 |
% of Rated Load: Speed (RPM) | 0%: 3,598 | 25%: 3,580 | 50%: 3,551 | 75%: 3,520 | 100%: 3,502 | 125%: 3,440 | 150%: 3,420 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.80 | 50%: 5.60 | 75%: 8.40 | 100%: 11.25 | 125%: 14.00 | 150%: 16.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 67.00 | Current (%): 0.0 | Torque (ft-lbs): 29.10 | Torque (%): 259.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 29.00 | Torque (%): 258.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 8.80 | Current (%): 0.0 | Torque (ft-lbs): 11.25 | Torque (%): 100.0 | Speed (RPM): 3,505 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 36.00 | Torque (%): 320.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!