7hp..none.184.TENV./V.3ph.60hz..NOT.40C..PARTIAL MOTOR..N184T17NM7A
7hp..none.184.TENV./V.3ph.60hz..NOT.40C..PARTIAL MOTOR..N184T17NM7A
Part#: 132214.00
Catalog#: 132214.00
Weight: 55 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7 Hp |
Output KW | Output KW: 5.2 kW | Voltage | Voltage: 34 V |
Service Factor | Service Factor: 1 | Frame | Frame: 184 |
Enclosure | Enclosure: Totally Enclosed Non Ventilated | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: NONE Hz |
Current | Current: NONE A | Duty | Duty: ELECTRIC VEHICLE |
Insulation Class | Insulation Class: F | Design Code | Design Code: NO DESIGN CODE |
KVA Code | KVA Code: NONE | Drive End Bearing Size | Drive End Bearing Size: NONE |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE | UL | UL: No |
CSA | CSA: N | CE | CE: N |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0075 Ohms | Mounting | Mounting: PARTIAL MOTOR |
Motor Orientation | Motor Orientation: Horizontal | Frame Material | Frame Material: Rolled Steel |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Current | Current: NONE A |
Frequency | Frequency: NONE Hz | Connection Drawing | Connection Drawing: NONE |
Outline Drawing | Outline Drawing: OL132214 | Voltage | Voltage: 34 V |
Output KW | Output KW: 5.2 kW | Output HP | Output HP: 7 Hp |
Frame Size | Frame Size: 184 | Weight | Weight: 55.00 LB |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!