Special Voltage Motor, 2 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 184T Frame, TEFC

Special Voltage Motor, 2 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 184T Frame, TEFC

Part#: 132252.00

Catalog#: 132252.00

Model#: C184T11FB26A

Weight: 82 lb

Key Features


  • Premium efficient ratings
  • Inverter rated
  • Shielded ball bearings for direct coupled applications. Contact your local sales office for belted load applications
  • Rolled steel frame material designs
  • Dynamically balanced rotors
  • Torques exceed NEMA performance standards
  • UL recognized and CSA certified
  • Continuous duty

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle