..7HP.PARTIAL MOTOR.NONE.184.TENV..3PH.60HZ.SPECIAL DUTY.40C.1.0SF...............
..7HP.PARTIAL MOTOR.NONE.184.TENV..3PH.60HZ.SPECIAL DUTY.40C.1.0SF...............
Part#: 132354.00
Catalog#: 132354.00
Model#: A
Weight: 142 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7 Hp |
Output KW | Output KW: 5.2 kW | Voltage | Voltage: 34 V |
Service Factor | Service Factor: 1 | Frame | Frame: 184TZ |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: NONE Hz | Current | Current: NONE A |
Duty | Duty: ELECTRIC VEHICLE | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: NONE |
Drive End Bearing Size | Drive End Bearing Size: NONE | Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE |
Enclosure | Enclosure: Totally Enclosed Non Ventilated | UL | UL: No |
CSA | CSA: N | CE | CE: N |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0075 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 7 Hp | Output KW | Output KW: 5.2 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TZ |
Frequency | Frequency: NONE Hz | Voltage | Voltage: 34 V |
Current | Current: NONE A | Service Factor | Service Factor: 1 |
Connection Drawing | Connection Drawing: NONE | Outline Drawing | Outline Drawing: NONE |
Packaged Length | Packaged Length: 40.00 IN | Weight | Weight: 142.00 LB |
UPC | UPC: 722856216489 | Packaged Width | Packaged Width: 15.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 15.00 IN |
Efficiency
Information not available at the moment. Please check back later!