..1.5HP..850RPM.184TCY.TENV.460V.3PH.60HZ.AIROVER.40C.1.25SF...............
..1.5HP..850RPM.184TCY.TENV.460V.3PH.60HZ.AIROVER.40C.1.25SF...............
Part#: 132395.00
Catalog#: 132395.00
Weight: 63 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 460 V |
Speed | Speed: 850 rpm | Service Factor | Service Factor: 1.25 |
Frame | Frame: 184TC | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 77 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 2.8 A | Power Factor | Power Factor: 65 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 10.88 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.25 | Frame Suffix | Frame Suffix: TC |
Current | Current: 2.8 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 850 rpm | Connection Drawing | Connection Drawing: 005102.01 |
Outline Drawing | Outline Drawing: OL132395 | Voltage | Voltage: 460 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 77 % |
Weight | Weight: 63.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.00 | 25%: 2.00 | 50%: 2.15 | 75%: 2.39 | 100%: 2.76 | 125%: 3.33 | 150%: 3.85 |
% of Rated Load: Rated Output (KW) | 0%: 0.16 | 25%: 0.48 | 50%: 0.79 | 75%: 1.09 | 100%: 1.43 | 125%: 1.78 | 150%: 2.15 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 59.3 | 50%: 71.4 | 75%: 77.0 | 100%: 77.0 | 125%: 76.1 | 150%: 74.4 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 30.1 | 50%: 46.1 | 75%: 57.0 | 100%: 65.1 | 125%: 67.2 | 150%: 70.1 |
% of Rated Load: Speed (RPM) | 0%: 899 | 25%: 890 | 50%: 882 | 75%: 872 | 100%: 862 | 125%: 849 | 150%: 834 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.25 | 50%: 4.50 | 75%: 6.75 | 100%: 9.00 | 125%: 11.25 | 150%: 13.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 22.50 | Torque (%): 250.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 12.00 | Current (%): | Torque (ft-lbs): 19.40 | Torque (%): 216.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 18.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 2.80 | Current (%): | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 850 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!