132397.00..3HP..1740RPM.184TC.TENV.115/208-230V.1PH.60HZ.15 MIN.40C.1.0SF.ROUND..............
132397.00..3HP..1740RPM.184TC.TENV.115/208-230V.1PH.60HZ.15 MIN.40C.1.0SF.ROUND..............
Part#: 132397.00
Catalog#: 132397.00
Weight: 102.56 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/208-230 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TC | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 77 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 33.6/18.0-16.8 A | Power Factor | Power Factor: 75 |
Duty | Duty: 15 Minute | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6205 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .642 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 33.6/18.0-16.8 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1740 rpm | Connection Drawing | Connection Drawing: 005278.01 |
Outline Drawing | Outline Drawing: OL132397 | Voltage | Voltage: 115/208-230 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 77 % |
Weight | Weight: 102.56 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.20 | 25%: 9.53 | 50%: 11.30 | 75%: 13.70 | 100%: 16.80 | 125%: 20.25 | 150%: 24.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 0.96 | 50%: 1.60 | 75%: 2.29 | 100%: 2.92 | 125%: 3.85 | 150%: 4.77 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 59.8 | 50%: 70.9 | 75%: 74.2 | 100%: 76.2 | 125%: 72.4 | 150%: 69.3 |
% of Rated Load: Power Factor (%) | 0%: 18.9 | 25%: 43.6 | 50%: 61.7 | 75%: 72.5 | 100%: 75.6 | 125%: 82.6 | 150%: 84.9 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,788 | 50%: 1,778 | 75%: 1,768 | 100%: 1,740 | 125%: 1,742 | 150%: 1,722 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.25 | 50%: 4.50 | 75%: 6.75 | 100%: 9.00 | 125%: 11.25 | 150%: 13.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 100.00 | Current (%): 595.0 | Torque (ft-lbs): 24.00 | Torque (%): 267.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 16.80 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 1,740 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 17.55 | Torque (%): 195.0 | Speed (RPM): 1,250 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 19.50 | Torque (%): 217.0 | Speed (RPM): 1,550 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!