132402.00..7.5HP..3450RPM.184T.DP.208-230VAC.1PH.60HZ.CONT.40C.1.0SF.RIGID.C184K34DB17......NONE.......

132402.00..7.5HP..3450RPM.184T.DP.208-230VAC.1PH.60HZ.CONT.40C.1.0SF.RIGID.C184K34DB17......NONE.......
Part#: 132402.00
Catalog#: 132402.00
Weight: 112.5 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 3450 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 33.5-30.5 A | Power Factor | Power Factor: 94 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 33.5-30.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3450 rpm | Connection Drawing | Connection Drawing: 005018.01 |
Outline Drawing | Outline Drawing: OL132402 | Voltage | Voltage: 208-230 V |
Output KW | Output KW: 5.6 kW | Output HP | Output HP: 7.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 84 % |
Weight | Weight: 112.50 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.68 | 25%: 9.60 | 50%: 15.61 | 75%: 22.14 | 100%: 30.50 | 125%: 37.89 | 150%: 47.46 |
% of Rated Load: Rated Output (KW) | 0%: 0.69 | 25%: 1.83 | 50%: 3.35 | 75%: 4.87 | 100%: 6.66 | 125%: 8.39 | 150%: 10.48 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.7 | 50%: 83.5 | 75%: 86.2 | 100%: 84.0 | 125%: 83.4 | 150%: 80.4 |
% of Rated Load: Power Factor (%) | 0%: 44.8 | 25%: 82.8 | 50%: 93.2 | 75%: 95.6 | 100%: 94.9 | 125%: 96.3 | 150%: 96.0 |
% of Rated Load: Speed (RPM) | 0%: 3,598 | 25%: 3,578 | 50%: 3,556 | 75%: 3,532 | 100%: 3,502 | 125%: 3,470 | 150%: 3,432 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 52.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.76 | 50%: 5.53 | 75%: 8.37 | 100%: 11.25 | 125%: 14.19 | 150%: 17.29 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 30.50 | Current (%): 100.0 | Torque (ft-lbs): 11.25 | Torque (%): 100.0 | Speed (RPM): 3,502 | Rated Output (KW): 6.66 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 130.00 | Current (%): 426.0 | Torque (ft-lbs): 30.00 | Torque (%): 267.0 | Speed (RPM): 3,100 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 210.00 | Current (%): 689.0 | Torque (ft-lbs): 22.60 | Torque (%): 201.0 | Speed (RPM): 200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 214.00 | Current (%): 702.0 | Torque (ft-lbs): 25.00 | Torque (%): 222.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!