PR135562..7HP...184TZ.TENV.34V.3PH..INVERTER DUTY.40C.1.0SF...............
PR135562..7HP...184TZ.TENV.34V.3PH..INVERTER DUTY.40C.1.0SF...............
Part#: 132404.00
Catalog#: 132404.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: SPECIAL Hp |
Voltage | Voltage: - V | Speed | Speed: 1111 rpm |
Frame | Frame: 184TZ | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: - Hz | Current | Current: - A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: E |
Drive End Bearing Size | Drive End Bearing Size: NONE | Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Rotation | Rotation: Reversible | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Frame Suffix | Frame Suffix: TZ | Current | Current: - A |
Frequency | Frequency: - Hz | Speed | Speed: 1111 rpm |
Connection Drawing | Connection Drawing: NONE | Outline Drawing | Outline Drawing: OL132404 |
Voltage | Voltage: - V | Output HP | Output HP: SPECIAL Hp |
Frame Size | Frame Size: 184 | Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!