PR468896..7HP...184TZ.TENV.34V.3PH..INVERTER DUTY.40C.1.OSF...............
PR468896..7HP...184TZ.TENV.34V.3PH..INVERTER DUTY.40C.1.OSF...............
Part#: 132405.00
Catalog#: 132405.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: SPECIAL Hp |
Voltage | Voltage: - V | Frame | Frame: 184TZ |
Enclosure | Enclosure: Totally Enclosed Non Ventilated | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: - Hz |
Current | Current: - A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: NO DESIGN CODE |
KVA Code | KVA Code: E | Drive End Bearing Size | Drive End Bearing Size: NONE |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE | UL | UL: No |
CSA | CSA: N | CE | CE: N |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Rotation | Rotation: Reversible | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Frame Suffix | Frame Suffix: TZ | Current | Current: - A |
Frequency | Frequency: - Hz | Connection Drawing | Connection Drawing: NONE |
Outline Drawing | Outline Drawing: OL132405 | Voltage | Voltage: - V |
Output HP | Output HP: SPECIAL Hp | Frame Size | Frame Size: 184 |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!