..1.5HP..3600RPM.182TCZ.TENV.115/208-230V.1PH.60HZ.CONT.40C.1.15SF.C-FACE.......MANUAL.......
..1.5HP..3600RPM.182TCZ.TENV.115/208-230V.1PH.60HZ.CONT.40C.1.15SF.C-FACE.......MANUAL.......
Part#: 132436.00
Catalog#: 132436.00
Weight: 68 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 115/208-230 V |
Speed | Speed: 3510 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TCZ | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 78 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 12.5/7.1-6.3 A | Power Factor | Power Factor: 99 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 12.5/7.1-6.3 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3510 rpm | Connection Drawing | Connection Drawing: 005053.52 |
Outline Drawing | Outline Drawing: 036137-950 | Voltage | Voltage: 115/208-230 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 78 % |
Weight | Weight: 68.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.70 | 25%: 2.45 | 50%: 3.60 | 75%: 4.85 | 100%: 6.25 | 115%: 7.25 |
% of Rated Load: Rated Output (KW) | 0%: 0.33 | 25%: 0.53 | 50%: 0.81 | 75%: 1.10 | 100%: 1.40 | 115%: 1.60 |
% of Rated Load: Efficiency (%) | 0%: 25.0 | 25%: 52.5 | 50%: 69.0 | 75%: 75.5 | 100%: 78.0 | 115%: 78.0 |
% of Rated Load: Power Factor (%) | 0%: 85.0 | 25%: 94.0 | 50%: 98.0 | 75%: 99.0 | 100%: 99.0 | 115%: 99.0 |
% of Rated Load: Speed (RPM) | 0%: 3,587 | 25%: 3,575 | 50%: 3,555 | 75%: 3,535 | 100%: 3,510 | 115%: 3,495 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 13.20 | Current (%): 100.0 | Torque (ft-lbs): 2.30 | Torque (%): 100.0 | Speed (RPM): 3,515 | Rated Output (KW): 1.50 | Power Factor (%): 99.0 | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 74.70 | Current (%): 566.0 | Torque (ft-lbs): 5.60 | Torque (%): 243.0 | Speed (RPM): 960 | Rated Output (KW): 7.20 | Power Factor (%): 99.0 | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 44.30 | Current (%): 336.0 | Torque (ft-lbs): 3.80 | Torque (%): 165.0 | Speed (RPM): 3,035 | Rated Output (KW): 4.00 | Power Factor (%): 79.5 | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 75.40 | Current (%): 571.0 | Torque (ft-lbs): 5.30 | Torque (%): 230.0 | Speed (RPM): 0 | Rated Output (KW): 7.30 | Power Factor (%): 84.5 | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!