132526.00..5HP..3510RPM.184TZ.TEFC.208-230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
132526.00..5HP..3510RPM.184TZ.TEFC.208-230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
Part#: 132526.00
Catalog#: 132526.00
Weight: 96 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 & 5 Hp |
Output KW | Output KW: 3.7 & 3.7 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3495 & 2910 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: 184TZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 88.5 & 88.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 12/6 & 14/7 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.32 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Special Extension Both Sides | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 12.0/6.0 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3495 rpm |
Connection Drawing | Connection Drawing: 005010.01 | Outline Drawing | Outline Drawing: OL132526-950 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 88.5 % | Weight | Weight: 96.00 LB |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.70 | 25%: 2.30 | 50%: 3.30 | 75%: 4.50 | 100%: 6.00 | 115%: 6.80 | 125%: 7.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 1.10 | 50%: 2.10 | 75%: 3.10 | 100%: 4.20 | 115%: 4.90 | 125%: 5.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.9 | 50%: 87.9 | 75%: 89.1 | 100%: 88.5 | 115%: 88.3 | 125%: 87.6 |
% of Rated Load: Power Factor (%) | 0%: 14.8 | 25%: 62.9 | 50%: 81.1 | 75%: 87.5 | 100%: 89.5 | 115%: 90.5 | 125%: 90.8 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,576 | 50%: 3,551 | 75%: 3,526 | 100%: 3,495 | 115%: 3,477 | 125%: 3,463 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.80 | 50%: 3.70 | 75%: 5.60 | 100%: 7.50 | 115%: 8.70 | 125%: 9.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 6.00 | Current (%): 100.0 | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 3,495 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 47.00 | Current (%): 783.0 | Torque (ft-lbs): 15.50 | Torque (%): 200.0 | Speed (RPM): 170 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 30.00 | Current (%): 500.0 | Torque (ft-lbs): 26.00 | Torque (%): 347.0 | Speed (RPM): 2,850 | Rated Output (KW): 0.00 | Power Factor (%): 74.5 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 47.00 | Current (%): 783.0 | Torque (ft-lbs): 16.00 | Torque (%): 213.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 45.5 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!