Hydraulic Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184TZ Frame, TEFC

Hydraulic Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184TZ Frame, TEFC

Part#: 132559.00

Catalog#: 132559.00

Model#: C184T17FZ43A

Weight: 90 lb

Key Features


  • Rolled steel and cast iron construction
  • Rigid base construction
  • IRIS® Inverter insulation system
  • 575 Volt ratings available - contact your local sales office
  • Higher HP SAE Pump motors available - contact your local sales office

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle