132577.00..2HP..1200RPM.184TC.TEFC.115/208-230V.1PH.60HZ.CONT.40C.1.0SF.RIGID C..............
132577.00..2HP..1200RPM.184TC.TEFC.115/208-230V.1PH.60HZ.CONT.40C.1.0SF.RIGID C..............
Part#: 132577.00
Catalog#: 132577.00
Model#: M184K11FK1A
Weight: 102.4 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 115/208-230 V |
Speed | Speed: 1170 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 78 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 20.0/11.0-10.0 A | Power Factor | Power Factor: 84.2 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 20.0/11.0-10.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1170 rpm | Connection Drawing | Connection Drawing: 005053.02 |
Outline Drawing | Outline Drawing: 035381-1200 | Voltage | Voltage: 115/208-230 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 78 % |
Weight | Weight: 102.40 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.40 | 25%: 5.15 | 50%: 6.50 | 75%: 8.00 | 100%: 10.00 | 115%: 11.10 | 125%: 12.01 |
% of Rated Load: Rated Output (KW) | 0%: 0.41 | 25%: 0.74 | 50%: 1.11 | 75%: 1.48 | 100%: 1.92 | 115%: 2.18 | 125%: 2.37 |
% of Rated Load: Efficiency (%) | 0%: 3.7 | 25%: 51.2 | 50%: 68.3 | 75%: 75.3 | 100%: 78.0 | 115%: 78.7 | 125%: 78.8 |
% of Rated Load: Power Factor (%) | 0%: 40.0 | 25%: 62.5 | 50%: 75.0 | 75%: 81.0 | 100%: 84.2 | 115%: 85.2 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,198 | 25%: 1,194 | 50%: 1,189 | 75%: 1,183 | 100%: 1,177 | 115%: 1,172 | 125%: 1,169 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.45 | 75%: 6.65 | 100%: 9.00 | 115%: 10.30 | 125%: 11.22 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 56.00 | Current (%): 571.0 | Torque (ft-lbs): 17.65 | Torque (%): 196.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 72.5 | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 34.00 | Current (%): 347.0 | Torque (ft-lbs): 16.50 | Torque (%): 183.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 72.5 | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 9.80 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 84.0 | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 55.45 | Current (%): 566.0 | Torque (ft-lbs): 20.65 | Torque (%): 229.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 74.0 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!