132598.00..2/1.5HP..1170/960RPM.182TCFC.TENV.208-230/460//190-200/380-400V.3PH.60/50HZ.60MIN.40C.1.15SF.ROUND..............
132598.00..2/1.5HP..1170/960RPM.182TCFC.TENV.208-230/460//190-200/380-400V.3PH.60/50HZ.60MIN.40C.1.15SF.ROUND..............
Part#: 132598.00
Catalog#: 132598.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 & 1.50 Hp |
Output KW | Output KW: 1.5 & 1.1 kW | Voltage | Voltage: 208-230/460 & 200/400 V |
Speed | Speed: 1170 & 960 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 182TC | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Automatic | Efficiency | Efficiency: 80 & 80 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 8-7.2/3.6 & 12/6 A | Power Factor | Power Factor: 65.7 |
Duty | Duty: 60 Minute | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 8.0-7.2/3.6 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1170 rpm |
Connection Drawing | Connection Drawing: 005020.02 | Outline Drawing | Outline Drawing: 036240-900 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 1.5 kW |
Output HP | Output HP: 2 Hp | Frame Size | Frame Size: 182 |
Efficiency | Efficiency: 80 % | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 100% | 115% |
---|---|---|
% of Rated Load: Current (Amps) | 100%: 3.60 | 115%: 3.80 |
% of Rated Load: Rated Output (KW) | 100%: 1.87 | 115%: 0.00 |
Efficiency
Information not available at the moment. Please check back later!