132651.00..5HP..1740RPM.184TZ.TEFC.208-230VAC.1PH.60HZ.CONT.40C.1.0SF.RIGID.......MANUAL.......
132651.00..5HP..1740RPM.184TZ.TEFC.208-230VAC.1PH.60HZ.CONT.40C.1.0SF.RIGID.......MANUAL.......
Part#: 132651.00
Catalog#: 132651.00
Model#: M184K17FZ7A
Weight: 95 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 83 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 23.0-21.0 A | Power Factor | Power Factor: 94 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .48 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 0.559 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 23.0-21.0 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Connection Drawing | Connection Drawing: 005056.03 | Outline Drawing | Outline Drawing: 036331-1050 |
Voltage | Voltage: 208-230 V | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 83 % | Packaged Length | Packaged Length: 22.00 IN |
Weight | Weight: 95.00 LB | UPC | UPC: 722856215574 |
Packaged Width | Packaged Width: 18.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 16.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.90 | 25%: 8.68 | 50%: 11.90 | 75%: 16.04 | 100%: 20.85 | 125%: 26.00 | 150%: 32.05 |
% of Rated Load: Rated Output (KW) | 0%: 0.60 | 25%: 1.51 | 50%: 2.45 | 75%: 3.45 | 100%: 4.51 | 125%: 5.69 | 150%: 7.11 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 63.0 | 50%: 77.2 | 75%: 81.9 | 100%: 83.0 | 125%: 81.5 | 150%: 77.4 |
% of Rated Load: Power Factor (%) | 0%: 44.2 | 25%: 75.7 | 50%: 89.6 | 75%: 93.5 | 100%: 94.0 | 125%: 95.2 | 150%: 96.5 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,789 | 50%: 1,778 | 75%: 1,768 | 100%: 1,756 | 125%: 1,741 | 150%: 1,722 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 95.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.75 | 50%: 7.50 | 75%: 11.25 | 100%: 15.00 | 125%: 18.75 | 150%: 22.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 21.00 | Current (%): | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 28.90 | Torque (%): 193.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 138.00 | Current (%): | Torque (ft-lbs): 41.10 | Torque (%): 274.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 32.50 | Torque (%): 217.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!