132653.00..7HP..NONE.184TZ.TENV.NONE.3PH...................
132653.00..7HP..NONE.184TZ.TENV.NONE.3PH...................
Part#: 132653.00
Catalog#: 132653.00
Model#: N184T17NM11A
Weight: 62.5 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: NONE Hp |
Output KW | Output KW: 5.2 kW | Voltage | Voltage: NONE V |
Service Factor | Service Factor: 1 | Frame | Frame: 184TZ |
Enclosure | Enclosure: Totally Enclosed Non Ventilated | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: NONE Hz |
Current | Current: NONE A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: NO DESIGN CODE |
KVA Code | KVA Code: NONE | Drive End Bearing Size | Drive End Bearing Size: NONE |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE | UL | UL: No |
CSA | CSA: N | CE | CE: N |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: NONE Hp | Output KW | Output KW: 5.2 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: NONE A | Frequency | Frequency: NONE Hz |
Connection Drawing | Connection Drawing: TBD | Outline Drawing | Outline Drawing: 036338-1100 |
Voltage | Voltage: NONE V | Frame Size | Frame Size: 184 |
Weight | Weight: 62.50 LB | UPC | UPC: 722856215031 |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!