132668.00..1.5HP..853RPM.184TC.TEFC.208-230/460VAC.3PH.60HZ.CONT.40C.1.15SF.RIGID-C..............
132668.00..1.5HP..853RPM.184TC.TEFC.208-230/460VAC.3PH.60HZ.CONT.40C.1.15SF.RIGID-C..............
Part#: 132668.00
Catalog#: 132668.00
Weight: 120 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 853 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TCZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 78.9 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 6.2-5.6/2.8 A | Power Factor | Power Factor: 62.7 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 6.2-5.6/2.8 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 853 rpm | Connection Drawing | Connection Drawing: 005010.01 |
Outline Drawing | Outline Drawing: 036383-950 | Voltage | Voltage: 208-230/460 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 78.9 % |
Weight | Weight: 120.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.87 | 25%: 1.93 | 50%: 2.10 | 75%: 2.43 | 100%: 2.80 | 115%: 3.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.16 | 25%: 0.42 | 50%: 0.73 | 75%: 1.06 | 100%: 1.42 | 115%: 1.65 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 67.2 | 50%: 76.8 | 75%: 79.4 | 100%: 78.9 | 115%: 78.0 |
% of Rated Load: Power Factor (%) | 0%: 11.0 | 25%: 27.0 | 50%: 42.7 | 75%: 54.6 | 100%: 62.7 | 115%: 66.2 |
% of Rated Load: Speed (RPM) | 0%: 898 | 25%: 889 | 50%: 879 | 75%: 867 | 100%: 853 | 115%: 843 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 7.80 | Current (%): 271.0 | Torque (ft-lbs): 21.10 | Torque (%): 230.0 | Speed (RPM): 685 | Rated Output (KW): 4.00 | Power Factor (%): 64.5 | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 11.30 | Current (%): 394.0 | Torque (ft-lbs): 14.07 | Torque (%): 153.0 | Speed (RPM): 0 | Rated Output (KW): 4.13 | Power Factor (%): 45.8 | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 11.10 | Current (%): 384.0 | Torque (ft-lbs): 14.64 | Torque (%): 160.0 | Speed (RPM): 0 | Rated Output (KW): 4.19 | Power Factor (%): 47.6 | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 2.90 | Current (%): 100.0 | Torque (ft-lbs): 9.17 | Torque (%): 100.0 | Speed (RPM): 863 | Rated Output (KW): 1.40 | Power Factor (%): 61.0 | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!