132688.00..3HP..1800RPM.184JM.TEFC.115/208-230V.1PH.60HZ.CONT.40C.1.15SF.RIGID..............
132688.00..3HP..1800RPM.184JM.TEFC.115/208-230V.1PH.60HZ.CONT.40C.1.15SF.RIGID..............
Part#: 132688.00
Catalog#: 132688.00
Model#: A184K17FK19A
Weight: 81 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/208-230 V |
Speed | Speed: 1765 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184JM | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Automatic | Efficiency | Efficiency: 81 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 27.1/14.2-13.6 A | Power Factor | Power Factor: 89.1 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .6183 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Shaft Diameter | Shaft Diameter: 1.250 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: JM |
Current | Current: 27.1/14.2-13.6 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1765 rpm |
Connection Drawing | Connection Drawing: 005053.02 | Outline Drawing | Outline Drawing: 036428-1000 |
Voltage | Voltage: 115/208-230 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 81 % | Packaged Length | Packaged Length: 24.00 IN |
Weight | Weight: 81.00 LB | UPC | UPC: 722856215178 |
Packaged Width | Packaged Width: 18.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 16.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.10 | 25%: 6.90 | 50%: 8.56 | 75%: 10.80 | 100%: 13.55 | 115%: 15.20 | 125%: 16.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.44 | 25%: 0.95 | 50%: 1.50 | 75%: 2.13 | 100%: 2.78 | 115%: 3.14 | 125%: 3.46 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 59.6 | 50%: 74.1 | 75%: 79.9 | 100%: 81.0 | 115%: 80.8 | 125%: 80.7 |
% of Rated Load: Power Factor (%) | 0%: 31.3 | 25%: 60.0 | 50%: 76.6 | 75%: 88.4 | 100%: 89.1 | 115%: 90.0 | 125%: 91.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,775 | 100%: 1,765 | 115%: 1,755 | 125%: 1,750 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 90.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.21 | 50%: 4.40 | 75%: 6.68 | 100%: 9.00 | 115%: 10.27 | 125%: 11.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 13.65 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 2.80 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 89.00 | Current (%): 652.0 | Torque (ft-lbs): 21.00 | Torque (%): 233.0 | Speed (RPM): 250 | Rated Output (KW): 14.50 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 55.00 | Current (%): 403.0 | Torque (ft-lbs): 23.00 | Torque (%): 256.0 | Speed (RPM): 1,600 | Rated Output (KW): 10.40 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 109.00 | Current (%): 799.0 | Torque (ft-lbs): 21.00 | Torque (%): 233.0 | Speed (RPM): 0 | Rated Output (KW): 19.70 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!