132697.00..2HP..1800RPM.182T.TEFC.115/208-230.1PH.60HZ.CONT.40C.1.15SF.RIGID..............
132697.00..2HP..1800RPM.182T.TEFC.115/208-230.1PH.60HZ.CONT.40C.1.15SF.RIGID..............
Part#: 132697.00
Catalog#: 132697.00
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 115/208-230 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 72 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 24.8/13.0-12.4 A | Power Factor | Power Factor: 75 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .22 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 24.8/13.0-12.4 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1740 rpm | Connection Drawing | Connection Drawing: 005067.02 |
Outline Drawing | Outline Drawing: 036446-900 | Voltage | Voltage: 115/208-230 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 72 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.00 | 25%: 9.31 | 50%: 10.13 | 75%: 11.35 | 100%: 12.11 | 125%: 14.84 | 150%: 17.02 |
% of Rated Load: Rated Output (KW) | 0%: 0.37 | 25%: 0.77 | 50%: 1.18 | 75%: 1.63 | 100%: 2.07 | 125%: 2.57 | 150%: 3.09 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 49.5 | 50%: 64.2 | 75%: 69.3 | 100%: 72.3 | 125%: 72.6 | 150%: 71.7 |
% of Rated Load: Power Factor (%) | 0%: 18.0 | 25%: 36.0 | 50%: 50.7 | 75%: 62.5 | 100%: 74.5 | 125%: 75.1 | 150%: 78.9 |
% of Rated Load: Speed (RPM) | 0%: 1,796 | 25%: 1,788 | 50%: 1,780 | 75%: 1,770 | 100%: 1,759 | 125%: 1,747 | 150%: 1,732 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.50 | 50%: 3.00 | 75%: 4.50 | 100%: 6.00 | 125%: 7.50 | 150%: 9.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 78.00 | Current (%): | Torque (ft-lbs): 20.60 | Torque (%): 343.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 12.40 | Current (%): | Torque (ft-lbs): 6.00 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 15.00 | Torque (%): 250.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 16.10 | Torque (%): 268.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!