132FR 16.8HP IHP PM MOTOR
132FR 16.8HP IHP PM MOTOR
Part#: 132MPNSB10138
Catalog#: 132MPNSB10138
Weight: 264 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 16.80 Hp |
Output KW | Output KW: 12.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1500 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 132M | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 55 °C |
Frequency | Frequency: 75 Hz | Current | Current: 40 A |
Power Factor | Power Factor: 85 | Duty | Duty: Continuous (S1) |
Insulation Class | Insulation Class: H | Design Code | Design Code: No Design Code |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Totally Enclosed Air Over |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: AC Permament Magnet | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Special Extension Both Sides | Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY |
Output HP | Output HP: 16.80 Hp | Output KW | Output KW: 12.5 kW |
Frame Size | Frame Size: 132 | Frame Suffix | Frame Suffix: M |
Frequency | Frequency: 75 Hz | Voltage | Voltage: 230 V |
Current | Current: 40 A | Efficiency | Efficiency: 94.5 % |
Service Factor | Service Factor: 1 | Speed | Speed: 1500 rpm |
Connection Drawing | Connection Drawing: A-EE7300GC | Outline Drawing | Outline Drawing: 609-0003-1212 |
Weight | Weight: 264.00 LB | Country of Origin | Country of Origin: Mexico |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 0 | Current (Amps): | Current (%): | Torque (ft-lbs): | Torque (%): | Speed (RPM): 1,875 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 16.75 |
Efficiency
Information not available at the moment. Please check back later!