Cast Iron Motor

Cast Iron Motor
Part#: 132MTFC4587
Catalog#: R329
Weight: 200 lb
Key Features
- Aluminum (63-90 frame) or Cast Iron (180-250 frame) frame construction
- Nameplated 60/50 hertz at same HP/KW
- Max Guard® Class F Insulation, Class B rise @ rated KW
- IP55 weatherproof enclosure; Rotatable/Removable Base (63/90 frame)
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, Constant Torque speed range as noted
- Meets EFF2 European, EPAct and NRCan Canadian efficiencies, as noted
- see Accessories section
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD; IEC Design “N” with NEMA “B” Torques
- Meets IEC 34 electrical standards; Meets IEC 72 dimensions and tolerances; CE Marked
Specifications
Ambient Temperature | Ambient Temperature: 40 °C | Number of Speeds | Number of Speeds: 1 |
Weight | Weight: 200.00 LB | Country of Origin | Country of Origin: China |
Efficiency
Information not available at the moment. Please check back later!