Cast Iron Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 132M Frame, TEFC

Cast Iron Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 132M Frame, TEFC
Part#: 132MTFC6537
Catalog#: R431A
Model#: 132MTFC6537AA
Weight: 192 lb
Key Features
- Meets IE3 European and NEMA Premium® efficiencies
- IP55 weatherproof enclosure, Rotatable/Removable Base (63-90 frame)
- 10:1 Variable Torque, Constant Torque speed range as noted
- Top Mounted/Oversized gasketed terminal box
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty (63-90 frame “Below Deck”)
- Wye Start-Delta Run on 160 Frame and larger
- MAX GUARD® Class F Insulation, Class B rise @ rated KW
- Meets IEC 34 electrical standards/ Meets IEC 72 dimensions and tolerances
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD, IEC Design “N” with NEMA “B” Torques
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1765 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 132M | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 91.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 9.6 A |
Power Factor | Power Factor: 85 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: N | Drive End Bearing Size | Drive End Bearing Size: 6308 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .8 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal Or Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 19.76 in |
Shaft Diameter | Shaft Diameter: 1.500 in | Shaft Extension | Shaft Extension: 3.14 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 132 | Frame Suffix | Frame Suffix: M |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Current | Current: 9.6 A | Efficiency | Efficiency: 91.7 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1765 rpm |
Connection Drawing | Connection Drawing: 00519001ME | Outline Drawing | Outline Drawing: SS622237 |
Torque UOM | Torque UOM: LB-FT | Packaged Length | Packaged Length: 22.50 IN |
Weight | Weight: 192.00 LB | UPC | UPC: 722856026903 |
Packaged Width | Packaged Width: 16.81 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.00 | 25%: 4.40 | 50%: 5.76 | 75%: 7.60 | 100%: 9.60 | 115%: 10.88 | 125%: 11.84 |
% of Rated Load: Rated Output (KW) | 0%: 0.23 | 25%: 2.10 | 50%: 4.00 | 75%: 6.10 | 100%: 8.10 | 115%: 9.30 | 125%: 10.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 91.7 | 75%: 91.7 | 100%: 91.7 | 115%: 91.7 | 125%: 91.0 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 49.0 | 50%: 71.0 | 75%: 80.5 | 100%: 85.0 | 115%: 86.0 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,785 | 75%: 1,775 | 100%: 1,765 | 115%: 1,760 | 125%: 1,755 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.30 | 50%: 14.70 | 75%: 22.20 | 100%: 29.80 | 115%: 34.30 | 125%: 37.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 79.00 | Current (%): 658.0 | Torque (ft-lbs): 64.80 | Torque (%): 217.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 87.00 | Current (%): 725.0 | Torque (ft-lbs): 50.30 | Torque (%): 169.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 12.00 | Current (%): 100.0 | Torque (ft-lbs): 29.80 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): | Power Factor (%): 85.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 83.00 | Current (%): 691.0 | Torque (ft-lbs): 57.00 | Torque (%): 191.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 5.00 | Current (%): 41.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 5.5 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 92.50 | Current (%): 745.0 | Torque (ft-lbs): 60.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 40.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 55.00 | Current (%): 453.0 | Torque (ft-lbs): 98.00 | Torque (%): 325.0 | Speed (RPM): 1,575 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |